Item # |
Item Name |
Belt Size |
Number of Grooves |
Outside Diameter |
Bore Diameter [Max] |
|---|---|---|---|---|---|
| PVZ84 x 1-1108 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A Z | Number of Grooves N/A 1 | Outside Diameter N/A 84 mm | Bore Diameter [Max] N/A 28 mm |
| PVZ95 x 1-1108 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A Z | Number of Grooves N/A 1 | Outside Diameter N/A 95 mm | Bore Diameter [Max] N/A 28 mm |
| PVZ100 x 1-1108 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A Z | Number of Grooves N/A 1 | Outside Diameter N/A 100 mm | Bore Diameter [Max] N/A 28 mm |
| PVZ108 x 1-1210 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A Z | Number of Grooves N/A 1 | Outside Diameter N/A 108 mm | Bore Diameter [Max] N/A 30 mm |
| PVA108 x 1-1210 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 1 | Outside Diameter N/A 108 mm | Bore Diameter [Max] N/A 30 mm |
| PVA120 x 1-1210 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 1 | Outside Diameter N/A 120 mm | Bore Diameter [Max] N/A 30 mm |
| PVA129 x 1-1210 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 1 | Outside Diameter N/A 129 mm | Bore Diameter [Max] N/A 30 mm |
| PVA139 x 1-1610 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 1 | Outside Diameter N/A 139 mm | Bore Diameter [Max] N/A 40 mm |
| PVA146 x 1-1610 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 1 | Outside Diameter N/A 146 mm | Bore Diameter [Max] N/A 40 mm |
| PVA156 x 1-1610 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 1 | Outside Diameter N/A 156 mm | Bore Diameter [Max] N/A 40 mm |
| PVA164 x 1-1610 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 1 | Outside Diameter N/A 164 mm | Bore Diameter [Max] N/A 40 mm |
| PVA177 x 1-2012 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 1 | Outside Diameter N/A 177 mm | Bore Diameter [Max] N/A 50 mm |
| PVA187 x 1-2012 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 1 | Outside Diameter N/A 187 mm | Bore Diameter [Max] N/A 50 mm |
| PVA120 x 2-1215 | N/A 2 Grooves Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 2 | Outside Diameter N/A 120 mm | Bore Diameter [Max] N/A 30 mm |
| PVA129 x 2-1215 | N/A 2 Grooves Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 2 | Outside Diameter N/A 129 mm | Bore Diameter [Max] N/A 30 mm |
| PVA139 x 2-1615 | N/A 2 Grooves Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 2 | Outside Diameter N/A 139 mm | Bore Diameter [Max] N/A 40 mm |
| PVA146 x 2-1615 | N/A 2 Grooves Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 2 | Outside Diameter N/A 146 mm | Bore Diameter [Max] N/A 40 mm |
| PVA156 x 2-1615 | N/A 2 Grooves Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 2 | Outside Diameter N/A 156 mm | Bore Diameter [Max] N/A 40 mm |
| PVA164 x 2-1615 | N/A 2 Grooves Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 2 | Outside Diameter N/A 164 mm | Bore Diameter [Max] N/A 40 mm |
| PVA177 x 2-2012 | N/A 2 Grooves Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 2 | Outside Diameter N/A 177 mm | Bore Diameter [Max] N/A 50 mm |
| PVA187 x 2-2012 | N/A 2 Grooves Metric Variable Pitch Pulley | Belt Size N/A A | Number of Grooves N/A 2 | Outside Diameter N/A 187 mm | Bore Diameter [Max] N/A 50 mm |
| PVB178 x 1-2012 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A B | Number of Grooves N/A 1 | Outside Diameter N/A 178 mm | Bore Diameter [Max] N/A 50 mm |
| PVB187 x 1-2012 | N/A 1 Groove Metric Variable Pitch Pulley | Belt Size N/A B | Number of Grooves N/A 1 | Outside Diameter N/A 187 mm | Bore Diameter [Max] N/A 50 mm |
| PVB178 x 2-2012 | N/A 2 Grooves Metric Variable Pitch Pulley | Belt Size N/A B | Number of Grooves N/A 2 | Outside Diameter N/A 178 mm | Bore Diameter [Max] N/A 50 mm |
| PVB187 x 2-2012 | N/A 2 Grooves Metric Variable Pitch Pulley | Belt Size N/A B | Number of Grooves N/A 2 | Outside Diameter N/A 187 mm | Bore Diameter [Max] N/A 50 mm |