Type |
N/A Variable Pitch Pulley |
Material |
N/A Cast Iron |
Bore Type |
N/A Taper Bushing Mount |
Belt Size |
N/A A |
Idler |
N/A Yes |
TYPE: EURO/ PTI |
N/A PTI |
Associated Industries |
N/A Food, Wood, Mining, Automotive, Textile, Steel, Air |
Bushing |
N/A 1610 |
Number of Grooves |
N/A 1 |
Short Description |
N/A Metric Valuable Pitch Pulley |
Weight |
N/A 2.43 kg |
Outside Diameter |
N/A 156 mm |
Dimension a [Min] |
N/A 13 mm |
Dimension a [Max] |
N/A 18.9 mm |
Dimension b [Min] |
N/A 20 mm |
Dimension b [Max] |
N/A 25.9 mm |
Dimension c |
N/A 10 mm |
Dimension Df |
N/A 85 mm |
Dimension Dm |
N/A 103 mm |
Dimension Dp [Min] |
N/A 126 mm |
Dimension Dp [Max] |
N/A 150 mm |
Dimension e |
N/A 11 mm |
Dimension G |
N/A 8 mm |
Dimension h |
N/A 37 mm |
Dimension L |
N/A 26 mm |
Bore Diameter [Max] |
N/A 40 mm |