COMPANY HEADER
Terms
Request Information
Adjustable Pitch, Taper Bushing Mount, Cast Iron
Power Transmission Components
Unit of Measure

Specifications

Type

Variable Pitch Pulley

Material

Cast Iron

Bore Type

Taper Bushing Mount

Belt Size

A

Idler

Yes

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air

Bushing

1215

Number of Grooves

2

Short Description

Metric Valuable Pitch Pulley

Weight

2.83 kg

Dimension

Outside Diameter

129 mm

Dimension a [Min]

13 mm

Dimension a [Max]

19.5 mm

Dimension b [Min]

34 mm

Dimension b [Max]

47.1 mm

Dimension c

26 mm

Dimension Df

72 mm

Dimension Dm

91 mm

Dimension Dp [Min]

97 mm

Dimension Dp [Max]

123 mm

Dimension e

12 mm

Dimension G

8 mm

Dimension h

66 mm

Dimension L

40 mm

Bore Diameter [Max]

30 mm