COMPANY HEADER
Terms
Request Information
Adjustable Pitch, Taper Bushing Mount, Cast Iron
Power Transmission Components
Unit of Measure

Specifications

Type

Variable Pitch Pulley

Material

Cast Iron

Bore Type

Taper Bushing Mount

Belt Size

A

Idler

Yes

TYPE: EURO/ PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air

Bushing

2012

Number of Grooves

2

Short Description

Metric Valuable Pitch Pulley

Weight

6.8 kg

Dimension

Outside Diameter

177 mm

Dimension a [Min]

13 mm

Dimension a [Max]

18.2 mm

Dimension b [Min]

35 mm

Dimension b [Max]

45.5 mm

Dimension c

27.5 mm

Dimension Df

110 mm

Dimension Dm

135 mm

Dimension Dp [Min]

149 mm

Dimension Dp [Max]

171 mm

Dimension e

24 mm

Dimension G

8 mm

Dimension h

90 mm

Dimension L

37 mm

Bore Diameter [Max]

50 mm