Type |
N/A Variable Pitch Pulley |
Material |
N/A Cast Iron |
Bore Type |
N/A Taper Bushing Mount |
Belt Size |
N/A B |
Idler |
N/A Yes |
TYPE: EURO/ PTI |
N/A PTI |
Associated Industries |
N/A Food, Wood, Mining, Automotive, Textile, Steel, Air |
Bushing |
N/A 2012 |
Number of Grooves |
N/A 1 |
Short Description |
N/A Metric Valuable Pitch Pulley |
Weight |
N/A 3.73 kg |
Outside Diameter |
N/A 178 mm |
Dimension a [Min] |
N/A 16 mm |
Dimension a [Max] |
N/A 21.5 mm |
Dimension b [Min] |
N/A 23 mm |
Dimension b [Max] |
N/A 28.5 mm |
Dimension c |
N/A 10 mm |
Dimension Df |
N/A 110 mm |
Dimension Dm |
N/A 135 mm |
Dimension Dp [Min] |
N/A 139 mm |
Dimension Dp [Max] |
N/A 171 mm |
Dimension e |
N/A 8 mm |
Dimension G |
N/A 8 mm |
Dimension h |
N/A 40 mm |
Dimension L |
N/A 32 mm |
Bore Diameter [Max] |
N/A 50 mm |