Item # |
Item Name |
Type |
Locking Type |
Thickness |
Face Diameter |
|---|---|---|---|---|---|
| KM0 | N/A 3 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 4 mm | Face Diameter N/A 13 mm |
| KM1 | N/A 3 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 4 mm | Face Diameter N/A 17 mm |
| KM2 | N/A 4 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 5 mm | Face Diameter N/A 21 mm |
| KM3 | N/A 4 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 5 mm | Face Diameter N/A 24 mm |
| KM4 | N/A 4 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 6 mm | Face Diameter N/A 26 mm |
| KM5 | N/A 5 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 7 mm | Face Diameter N/A 32 mm |
| KM6 | N/A 5 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 7 mm | Face Diameter N/A 38 mm |
| KM7 | N/A 5 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 8 mm | Face Diameter N/A 44 mm |
| KM8 | N/A 6 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 9 mm | Face Diameter N/A 50 mm |
| KM9 | N/A 6 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 10 mm | Face Diameter N/A 56 mm |
| KM10 | N/A 6 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 11 mm | Face Diameter N/A 61 mm |
| KM11 | N/A 7 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 11 mm | Face Diameter N/A 67 mm |
| KM12 | N/A 7 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 11 mm | Face Diameter N/A 73 mm |
| KM13 | N/A 7 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 12 mm | Face Diameter N/A 79 mm |
| KM14 | N/A 8 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 12 mm | Face Diameter N/A 85 mm |
| KM15 | N/A 8 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 13 mm | Face Diameter N/A 90 mm |
| KM16 | N/A 8 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 15 mm | Face Diameter N/A 95 mm |
| KM17 | N/A 8 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 16 mm | Face Diameter N/A 102 mm |
| KM18 | N/A 10 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 16 mm | Face Diameter N/A 108 mm |
| KM19 | N/A 10 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 17 mm | Face Diameter N/A 113 mm |
| KM20 | N/A 10 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 18 mm | Face Diameter N/A 120 mm |
| KM21 | N/A 12 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 18 mm | Face Diameter N/A 126 mm |
| KM22 | N/A 12 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 19 mm | Face Diameter N/A 133 mm |
| KM22-MS | N/A 12 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 19 mm | Face Diameter N/A 133 mm |
| KM23 | N/A 12 mm Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 19 mm | Face Diameter N/A 137 mm |