COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 0.1102 lb

Series

N/A KM

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Short Description

N/A Metric Lock Nuts

Dimension

Outside Diameter

N/A 52 mm

Thickness

N/A 8 mm

Face Diameter

N/A 44 mm

Slot Depth

N/A 2 mm

Slot Width

N/A 5 mm

Dimension D1

N/A M35 x 1.50 mm

Dimension D6

N/A 35.8 mm

Dimension g

N/A 48 mm