COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Locking Nuts

Weight

0.8816 lb

Series

KM

Locking Type

Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

PTI

Short Description

Metric Lock Nuts

Dimension

Outside Diameter

105 mm

Thickness

15 mm

Face Diameter

95 mm

Slot Depth

3.5 mm

Slot Width

8 mm

Dimension D1

M80 x 2.00 mm

Dimension D6

81 mm

Dimension g

98 mm