COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Locking Nuts

Weight

2.13788 lb

Series

KM

Locking Type

Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

PTI

Short Description

Metric Lock Nuts

Dimension

Outside Diameter

145 mm

Thickness

19 mm

Face Diameter

133 mm

Slot Depth

5 mm

Slot Width

12 mm

Dimension D1

M110 x 2.00 mm

Dimension D6

111 mm

Dimension g

135 mm