COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 0.3306 lb

Series

N/A KM

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Short Description

N/A Metric Lock Nuts

Dimension

Outside Diameter

N/A 70 mm

Thickness

N/A 11 mm

Face Diameter

N/A 61 mm

Slot Depth

N/A 2.5 mm

Slot Width

N/A 6 mm

Dimension D1

N/A M50 x 1.50 mm

Dimension D6

N/A 50.8 mm

Dimension g

N/A 65 mm