COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Locking Nuts

Weight

0.26448 lb

Series

KM

Locking Type

Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

PTI

Short Description

Metric Lock Nuts

Dimension

Outside Diameter

65 mm

Thickness

10 mm

Face Diameter

56 mm

Slot Depth

2.5 mm

Slot Width

6 mm

Dimension D1

M45 x 1.50 mm

Dimension D6

45.8 mm

Dimension g

60 mm