This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
---|---|---|---|---|---|
KP005-25MM-CR | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Corrosion Resistant | Bore Size N/A 25 mm |
KP005-16-CR | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Corrosion Resistant | Bore Size N/A 1 in |
KP006-30MM-CR | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Corrosion Resistant | Bore Size N/A 30 mm |
BSR204-20MM | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Eccentric | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 20 mm |
BSR204-12 | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Eccentric | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 0.75 in |
BSR205-25MM | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Eccentric | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 25 mm |
BSR205-14 | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Eccentric | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 0.875 in |
BSR205-15 | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Eccentric | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 0.9375 in |
BSR205-16 | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Eccentric | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1 in |
BSR206-30MM | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Eccentric | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 30 mm |
BSR206-18 | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Eccentric | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.125 in |
BSR206-19 | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Eccentric | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.1875 in |
BSR206-20 | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Eccentric | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.25 in |
BSR204-20SMM | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 20 mm |
BSR204-12S | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 0.75 in |
BSR205-25SMM | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 25 mm |
BSR205-14S | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 0.875 in |
BSR205-15S | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 0.9375 in |
BSR205-16S | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1 in |
BSR206-30SMM | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 30 mm |
BSR206-18S | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.125 in |
BSR206-19S | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.1875 in |
BSR206-20S | N/A Pillow Block BSR 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.25 in |
SRE-PB2-30MMR3XP | N/A 17540 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 30 mm |
SRE-PB2-35MMR3XP | N/A 17540 lb Dynamic Load Rating Pillow Block | Locking Device N/A Set Screw | Performance N/A | Housing Material N/A | Bore Size N/A 35 mm |