Type |
N/A Pillow Blocks |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Set Screw |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Steel |
Housing Material |
N/A Steel |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A NON-RELUBRICATABLE |
Housing Number |
N/A BS206 |
Total Length |
N/A 4.61 in117 mm |
Total Width |
N/A 1 1/2 in38 mm |
Total Height |
N/A 2.62 in66.3 mm |
Bore Size |
N/A 1 in |
Inside Ring Width |
N/A 1.52 in38.5 mm |
Bolt Hole Spacing |
N/A 3.74 in95 mm |
Base Width |
N/A 1 1/2 in38 mm |
Base Length |
N/A 4.61 in117 mm |
Shaft Height |
N/A 1.312 in33.3 mm |
Base Thickness |
N/A 0.16 in4.0 mm |