COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Rubber isolated insert
2 PC. Snap fit steel housing
Eccentric Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Construction

N/A Steel

Housing Material

N/A Steel

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A NON-RELUBRICATABLE

Housing Number

N/A BS206

Dimension

Total Length

N/A 4.61 in117 mm

Total Width

N/A 1 1/2 in38 mm

Total Height

N/A 2.62 in66.3 mm

Bore Size

N/A 25 mm

Inside Ring Width

N/A 1.52 in38.5 mm

Bolt Hole Spacing

N/A 3.74 in95 mm

Base Width

N/A 1 1/2 in38 mm

Base Length

N/A 4.61 in117 mm

Shaft Height

N/A 1.312 in33.3 mm

Base Thickness

N/A 0.16 in4.0 mm