This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
---|---|---|---|---|---|
UCP201-12MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 12 mm |
UCP202-15MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 15 mm |
UCP203-17MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 17 mm |
UCP201-8 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 0.5 in |
UCP202-10 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 0.625 in |
UCP203-11 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 0.6875 in |
UCP204-20MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 20 mm |
UCP204-12 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 0.75 in |
UCP205-25MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 25 mm |
UCP205-14 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 0.875 in |
UCP205-15 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 0.9375 in |
UCP205-16 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1 in |
UCP206-30MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 30 mm |
UCP206-18 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.125 in |
UCP206-19 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.1875 in |
UCP206-20 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.25 in |
UCP207-35MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 35 mm |
UCP207-20 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.25 in |
UCP207-22 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.375 in |
UCP207-23 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.4375 in |
UCP208-40MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 40 mm |
UCP208-24 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.5 in |
UCP209-45MM | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 45 mm |
UCP209-26 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.625 in |
UCP209-27 | N/A Pillow Block UCP 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.6875 in |