COMPANY HEADER
Terms
Request Information
Light Duty Bearing
Rust Proof Zinc Alloy Housing
Eccentric Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Light Duty

Housing Construction

N/A Corrosion Resistant

Housing Material

N/A Corrosion Resistant

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A NON-RELUBRICATABLE

Housing Number

N/A P005-CR

Dimension

Total Length

N/A 4.41 in112 mm

Total Width

N/A 0.79 in20 mm

Total Height

N/A 2.44 in62 mm

Bore Size

N/A 1 in

Inside Ring Width

N/A 0.89 in22.5 mm

Bolt Hole Spacing

N/A 3.54 in90 mm

Base Width

N/A 0.79 in20 mm

Base Length

N/A 4.41 in112 mm

Shaft Height

N/A 1.26 in32 mm

Base Thickness

N/A 0.39 in10 mm