COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Rubber isolated insert
2 PC. Snap fit steel housing
Eccentric Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Bearing Type

Mounted Ball Bearings

Locking Device

Set Screw

Performance

Normal Duty

Housing Construction

Steel

Housing Material

Steel

Expansion Type

Non-Expansion

Lubrication Type

NON-RELUBRICATABLE

Housing Number

BS207

Dimension

Total Length

5.08 in129 mm

Total Width

1.65 in42 mm

Total Height

3.07 in78 mm

Bore Size

1.125 in

Inside Ring Width

1.70 in44 mm

Bolt Hole Spacing

4.17 in106 mm

Base Width

1.65 in42 mm

Base Length

5.08 in129 mm

Shaft Height

1.562 in39.7 mm

Base Thickness

0.18 in4.6 mm