This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
---|---|---|---|---|---|
BS207-23S | N/A Pillow Block BS 200 Silver Series | Locking Device N/A Set Screw | Performance N/A Normal Duty | Housing Material N/A Steel | Bore Size N/A 1.4375 in |
UP000-10MM | N/A Pillow Block UP 000 Silver Series | Locking Device N/A Eccentric | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 10 mm |
UP001-12MM | N/A Pillow Block UP 000 Silver Series | Locking Device N/A Eccentric | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 12 mm |
UP002-15MM | N/A Pillow Block UP 000 Silver Series | Locking Device N/A Eccentric | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 15 mm |
UP003-17MM | N/A Pillow Block UP 000 Silver Series | Locking Device N/A Eccentric | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 17 mm |
UP004-20MM | N/A Pillow Block UP 000 Silver Series | Locking Device N/A Eccentric | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 20 mm |
UP004-12 | N/A Pillow Block UP 000 Silver Series | Locking Device N/A Eccentric | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 0.75 in |
UP005-25MM | N/A Pillow Block UP 000 Silver Series | Locking Device N/A Eccentric | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 25 mm |
UP005-16 | N/A Pillow Block UP 000 Silver Series | Locking Device N/A Eccentric | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 1 in |
UP006-30MM | N/A Pillow Block UP 000 Silver Series | Locking Device N/A Eccentric | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 30 mm |
KP000-10MM | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 10 mm |
KP001-12MM | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 12 mm |
KP002-15MM | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 15 mm |
KP003-17MM | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 17 mm |
KP004-20MM | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 20 mm |
KP004-12 | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 0.75 in |
KP005-25MM | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 25 mm |
KP005-16 | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 1 in |
KP006-30MM | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Zinc Alloy | Bore Size N/A 30 mm |
KP000-10MM-CR | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Corrosion Resistant | Bore Size N/A 10 mm |
KP001-12MM-CR | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Corrosion Resistant | Bore Size N/A 12 mm |
KP002-15MM-CR | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Corrosion Resistant | Bore Size N/A 15 mm |
KP003-17MM-CR | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Corrosion Resistant | Bore Size N/A 17 mm |
KP004-20MM-CR | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Corrosion Resistant | Bore Size N/A 20 mm |
KP004-12-CR | N/A Pillow Block KP 000 Silver Series | Locking Device N/A Set Screw | Performance N/A Light Duty | Housing Material N/A Corrosion Resistant | Bore Size N/A 0.75 in |