COMPANY HEADER
Terms
Request Information
Light Duty Bearing
Rust Proof Zinc Alloy Housing
Eccentric Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric

Performance

N/A Light Duty

Housing Construction

N/A Zinc Alloy

Housing Material

N/A Zinc Alloy

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A NON-RELUBRICATABLE

Housing Number

N/A P006

Dimension

Total Length

N/A 5.20 in132 mm

Total Width

N/A 1.02 in26 mm

Total Height

N/A 2.76 in70 mm

Bore Size

N/A 30 mm

Inside Ring Width

N/A 1.04 in26.5 mm

Bolt Hole Spacing

N/A 4.17 in106 mm

Base Width

N/A 1.02 in26 mm

Base Length

N/A 5.20 in132 mm

Shaft Height

N/A 1.42 in36 mm

Base Thickness

N/A 0.43 in11 mm