COMPANY HEADER
Terms
Request Information
Light Duty Bearing
Rust Proof Zinc Alloy Housing
Eccentric Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Light Duty

Housing Construction

N/A Zinc Alloy

Housing Material

N/A Zinc Alloy

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A NON-RELUBRICATABLE

Housing Number

N/A P004

Dimension

Total Length

N/A 3.94 in100 mm

Total Width

N/A 0.79 in20 mm

Total Height

N/A 2.17 in55 mm

Bore Size

N/A 0.75 in

Inside Ring Width

N/A 0.83 in21 mm

Bolt Hole Spacing

N/A 3.15 in80 mm

Base Width

N/A 0.79 in20 mm

Base Length

N/A 3.94 in100 mm

Shaft Height

N/A 1.10 in28 mm

Base Thickness

N/A 0.35 in9 mm