COMPANY HEADER
Terms
Request Information
Light Duty Bearing
Rust Proof Zinc Alloy Housing
Eccentric Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric

Performance

N/A Light Duty

Housing Construction

N/A Zinc Alloy

Housing Material

N/A Zinc Alloy

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A NON-RELUBRICATABLE

Housing Number

N/A P001

Dimension

Total Length

N/A 2.80 in71 mm

Total Width

N/A 0.63 in16 mm

Total Height

N/A 1.50 in38 mm

Bore Size

N/A 12 mm

Inside Ring Width

N/A 0.69 in17.5 mm

Bolt Hole Spacing

N/A 2.20 in56 mm

Base Width

N/A 0.63 in16 mm

Base Length

N/A 2.80 in71 mm

Shaft Height

N/A 0.75 in19 mm

Base Thickness

N/A 0.24 in6 mm