COMPANY HEADER
Terms
Request Information
Light Duty Bearing
Rust Proof Zinc Alloy Housing
Eccentric Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Bearing Type

Mounted Ball Bearings

Locking Device

Set Screw

Performance

Light Duty

Housing Construction

Corrosion Resistant

Housing Material

Corrosion Resistant

Expansion Type

Non-Expansion

Lubrication Type

NON-RELUBRICATABLE

Housing Number

P003-CR

Dimension

Total Length

3.35 in85 mm

Total Width

0.71 in18 mm

Total Height

1.85 in47 mm

Bore Size

17 mm

Inside Ring Width

0.69 in17.5 mm

Bolt Hole Spacing

2.64 in67 mm

Base Width

0.71 in18 mm

Base Length

3.35 in85 mm

Shaft Height

0.94 in24 mm

Base Thickness

0.28 in7 mm