Item # |
d - Bore Dia. of Bearing |
D - Dimension |
Bi - Dimension |
Be - Dimension |
N - Dimension |
M - Dimension |
|---|---|---|---|---|---|---|
| SNA 201 8 | d - Bore Dia. of Bearing N/A 0.5 in | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.4685 in37.3 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.5472 in13.9 mm | M - Dimension N/A 0.5472 in13.9 mm |
| SNA 202 10 | d - Bore Dia. of Bearing N/A 0.625 in | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.4685 in37.3 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.5472 in13.9 mm | M - Dimension N/A 0.5472 in13.9 mm |
| SNA 204 12 | d - Bore Dia. of Bearing N/A 0.75 in | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.5433 in39.2 mm | Be - Dimension N/A 0.6299 in16 mm | N - Dimension N/A 0.5000 in12.7 mm | M - Dimension N/A 0.6693 in17 mm |
| SNA 204 20MM | d - Bore Dia. of Bearing N/A 20 mm | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.5433 in39.2 mm | Be - Dimension N/A 0.6299 in16 mm | N - Dimension N/A 0.5000 in12.7 mm | M - Dimension N/A 0.6693 in17 mm |
| SNA 205 14 | d - Bore Dia. of Bearing N/A 0.875 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.6220 in41.2 mm | Be - Dimension N/A 0.6693 in17 mm | N - Dimension N/A 0.5630 in14.3 mm | M - Dimension N/A 0.6850 in17.4 mm |
| SNA 205 25MM | d - Bore Dia. of Bearing N/A 25 mm | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.6220 in41.2 mm | Be - Dimension N/A 0.6693 in17 mm | N - Dimension N/A 0.5630 in14.3 mm | M - Dimension N/A 0.6850 in17.4 mm |
| SNA 205 16 | d - Bore Dia. of Bearing N/A 1 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.6220 in41.2 mm | Be - Dimension N/A 0.6693 in17 mm | N - Dimension N/A 0.5630 in14.3 mm | M - Dimension N/A 0.6850 in17.4 mm |
| SNA 206 18 | d - Bore Dia. of Bearing N/A 1.125 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.8110 in46.0 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.6260 in15.9 mm | M - Dimension N/A 0.7165 in18.2 mm |
| SNA 206 30MM | d - Bore Dia. of Bearing N/A 30 mm | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.8110 in46.0 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.6260 in15.9 mm | M - Dimension N/A 0.7165 in18.2 mm |
| SNA 206 19 | d - Bore Dia. of Bearing N/A 1.1875 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.8110 in46.0 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.6260 in15.9 mm | M - Dimension N/A 0.7165 in18.2 mm |
| SNA 206 20 | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.8110 in46.0 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.6260 in15.9 mm | M - Dimension N/A 0.7165 in18.2 mm |
| SNA 207 20 | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.9606 in49.8 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 0.7402 in18.8 mm |
| SNA 207 21 | d - Bore Dia. of Bearing N/A 1 5/16 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.9606 in49.8 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 0.7402 in18.8 mm |
| SNA 207 22 | d - Bore Dia. of Bearing N/A 1.375 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.9606 in49.8 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 0.7402 in18.8 mm |
| SNA 207 35MM | d - Bore Dia. of Bearing N/A 35 mm | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.9606 in49.8 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 0.7402 in18.8 mm |
| SNA 207 23 | d - Bore Dia. of Bearing N/A 1.4375 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.9606 in49.8 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 0.7402 in18.8 mm |
| SNA 208 24 | d - Bore Dia. of Bearing N/A 1.5 in | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 2.1220 in53.9 mm | Be - Dimension N/A 0.8268 in21 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 0.8425 in21.4 mm |
| SNA 208 40MM | d - Bore Dia. of Bearing N/A 40 mm | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 2.1220 in53.9 mm | Be - Dimension N/A 0.8268 in21 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 0.8425 in21.4 mm |
| SNA 209 27 | d - Bore Dia. of Bearing N/A 1.6875 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 2.1220 in53.9 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 0.8425 in21.4 mm |
| SNA 209 28 | d - Bore Dia. of Bearing N/A 1.75 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 2.1220 in53.9 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 0.8425 in21.4 mm |
| SNA 209 | d - Bore Dia. of Bearing N/A 45 mm | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 2.1220 in53.9 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 0.8425 in21.4 mm |
| SNA 210 31 | d - Bore Dia. of Bearing N/A 1.9375 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 2.2480 in57.1 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 0.9685 in24.6 mm |
| SNA 210 | d - Bore Dia. of Bearing N/A 50 mm | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 2.2480 in57.1 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 0.9685 in24.6 mm |
| SNA 210 32 | d - Bore Dia. of Bearing N/A 2 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 2.2480 in57.1 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 0.9685 in24.6 mm |