COMPANY HEADER
Terms
Request Information
With Eccentric Locking Collar.
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

d - Bore Dia. of Bearing

25 mm

D - Dimension

2.0472 in52 mm

Bi - Dimension

1.6220 in41.2 mm

Be - Dimension

0.6693 in17 mm

N - Dimension

0.5630 in14.3 mm

M - Dimension

0.6850 in17.4 mm

G - Dimension

0.1890 in4.8 mm

Ds - Dimension

1/4-28UNF

Basic Load Rating

2,670 lbf

Basic Static Load Rating

1,440 lbf

Weight

0.55 lb

Seal Type

B-Type