d - Bore Dia. of Bearing |
N/A 0.625 in |
D - Dimension |
N/A 1.5748 in40 mm |
Bi - Dimension |
N/A 1.4685 in37.3 mm |
Be - Dimension |
N/A 0.5906 in15 mm |
N - Dimension |
N/A 0.5472 in13.9 mm |
M - Dimension |
N/A 0.5472 in13.9 mm |
G - Dimension |
N/A 0.1890 in4.8 mm |
Ds - Dimension |
N/A 1/4-28UNF |
Basic Load Rating |
N/A 2,440 lbf |
Basic Static Load Rating |
N/A 1,220 lbf |
Weight |
N/A 0.57 lb |
Seal Type |
N/A B-Type |
N/A
Balls & Rings - 440 Stainless Steel |