COMPANY HEADER
Terms
Request Information
With Eccentric Locking Collar.
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

d - Bore Dia. of Bearing

1.5 in

D - Dimension

3.1496 in80 mm

Bi - Dimension

2.1220 in53.9 mm

Be - Dimension

0.8268 in21 mm

N - Dimension

0.7480 in19 mm

M - Dimension

0.8425 in21.4 mm

G - Dimension

0.2677 in6.8 mm

Ds - Dimension

5/16-24UNF

Basic Load Rating

5,660 lbf

Basic Static Load Rating

3,300 lbf

Weight

1.83 lb

Seal Type

B-Type