d - Bore Dia. of Bearing |
N/A 1.25 in |
D - Dimension |
N/A 2.8346 in72 mm |
Bi - Dimension |
N/A 1.9606 in49.8 mm |
Be - Dimension |
N/A 0.7874 in20 mm |
N - Dimension |
N/A 0.6890 in17.5 mm |
M - Dimension |
N/A 0.7402 in18.8 mm |
G - Dimension |
N/A 0.2677 in6.8 mm |
Ds - Dimension |
N/A 5/16-24UNF |
Basic Load Rating |
N/A 4,930 lbf |
Basic Static Load Rating |
N/A 2,780 lbf |
Weight |
N/A 1.5 lb |
Seal Type |
N/A B-Type |
N/A
Balls & Rings - 440 Stainless Steel |