COMPANY HEADER
Terms
Thermoplastic 4 bolt flange housing with stainless set screw locking insert with IP69K rated seal package
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

A - Dimension

E - Dimension

I - Dimension

G - Dimension

L - Dimension

SUCTF 201 8 IP69K N/A 0.5 in N/A 3 3/8 in86 mm N/A 2.50 in64 mm N/A 41/64 in16.3 mm N/A 17/32 in13 mm N/A 1 3/32 in28 mm
SUCTF 202 10 IP69K N/A 0.625 in N/A 3 3/8 in86 mm N/A 2.50 in64 mm N/A 41/64 in16.3 mm N/A 17/32 in13 mm N/A 1 3/32 in28 mm
SUCTF 204 12 IP69K N/A 0.75 in N/A 3 3/8 in86 mm N/A 2.50 in64 mm N/A 41/64 in16.3 mm N/A 17/32 in13 mm N/A 1 3/32 in28 mm
SUCTF 204 20MM IP69K N/A 20 mm N/A 3 3/8 in86 mm N/A 2.50 in64 mm N/A 41/64 in16.3 mm N/A 17/32 in13 mm N/A 1 3/32 in28 mm
SUCTF 205 IP69K N/A 25 mm N/A 3 3/4 in95 mm N/A 2.75 in70 mm N/A 43/64 in17 mm N/A 9/16 in14 mm N/A 1 3/32 in28 mm
SUCTF 205 16 IP69K N/A 1 in N/A 3 3/4 in95 mm N/A 2.75 in70 mm N/A 43/64 in17 mm N/A 9/16 in14 mm N/A 1 3/32 in28 mm
SUCTF 206 18 IP69K N/A 1.125 in N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 1 1/4 in32 mm
SUCTF 206 30MM IP69K N/A 30 mm N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 1 1/4 in32 mm
SUCTF 206 19 IP69K N/A 1.1875 in N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 1 1/4 in32 mm
SUCTF 206 20 IP69K N/A 1.25 in N/A 4.25 in108 mm N/A 3.25 in83 mm N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 1 1/4 in32 mm
SUCTF 207 20 IP69K N/A 1.25 in N/A 4 21/32 in118 mm N/A 3 5/8 in92 mm N/A 27/32 in21 mm N/A 5/8 in16 mm N/A 1 3/8 in35 mm
SUCTF 207 35MM IP69K N/A 35 mm N/A 4 21/32 in118 mm N/A 3 5/8 in92 mm N/A 27/32 in21 mm N/A 5/8 in16 mm N/A 1 3/8 in35 mm
SUCTF 207 23 IP69K N/A 1.4375 in N/A 4 21/32 in118 mm N/A 3 5/8 in92 mm N/A 27/32 in21 mm N/A 5/8 in16 mm N/A 1 3/8 in35 mm
SUCTF 208 24 IP69K N/A 1.5 in N/A 5 1/8 in130 mm N/A 4 in102 mm N/A 29/32 in23 mm N/A 21/32 in17 mm N/A 1 15/32 in37 mm
SUCTF 208 40MM IP69K N/A 40 mm N/A 5 1/8 in130 mm N/A 4 in102 mm N/A 29/32 in23 mm N/A 21/32 in17 mm N/A 1 15/32 in37 mm
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1