d - Shaft Dia. |
N/A 30 mm |
A - Dimension |
N/A 4.25 in108 mm |
E - Dimension |
N/A 3.25 in83 mm |
I - Dimension |
N/A 3/4 in19 mm |
G - Dimension |
N/A 9/16 in14 mm |
L - Dimension |
N/A 1 1/4 in32 mm |
S - Dimension |
N/A 7/16 |
Z - Dimension |
N/A 1 5/8 in41.3 mm |
Bi - Dimension |
N/A 1.50 in38.1 mm |
N - Dimension |
N/A 0.6260 in15.9 mm |
M - Dimension |
N/A 0.8740 in22.2 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SUC 206 IP69K |
Housing No. |
N/A TF 206 |
Weight |
N/A 2.9 lb |
Seal Type |
N/A IP69K |