d - Shaft Dia. |
N/A 20 mm |
A - Dimension |
N/A 3 3/8 in86 mm |
E - Dimension |
N/A 2.50 in64 mm |
I - Dimension |
N/A 41/64 in16.3 mm |
G - Dimension |
N/A 17/32 in13 mm |
L - Dimension |
N/A 1 3/32 in28 mm |
S - Dimension |
N/A 7/16 |
Z - Dimension |
N/A 1 7/16 in36.5 mm |
Bi - Dimension |
N/A 1.2205 in31 mm |
N - Dimension |
N/A 0.5000 in12.7 mm |
M - Dimension |
N/A 0.7205 in18.3 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SUC 204 IP69K |
Housing No. |
N/A TF 204 |
Weight |
N/A 1.6 lb |
Seal Type |
N/A IP69K |