Item # |
Shaft Size |
A - Dimension |
B - Dimension |
E - Dimension |
G - Dimension |
H - Dimension |
|---|---|---|---|---|---|---|
| PP 203 ST | Shaft Size N/A 1/2 - 5/8 in | A - Dimension N/A 3 5/8 in | B - Dimension N/A 1 in | E - Dimension N/A 2 11/16 in | G - Dimension N/A 0.133 in | H - Dimension N/A 7/8 in |
| PP 204 ST | Shaft Size N/A 3/4 in | A - Dimension N/A 4 1/8 in | B - Dimension N/A 1 in | E - Dimension N/A 3 in | G - Dimension N/A 0.178 in | H - Dimension N/A 1 in |
| PP 205 ST | Shaft Size N/A 7/8 - 1 in | A - Dimension N/A 4 1/2 in | B - Dimension N/A 1 1/2 in | E - Dimension N/A 3 3/8 in | G - Dimension N/A 0.208 in | H - Dimension N/A 1 1/8 in |
| PP 206 ST | Shaft Size N/A 1 1/16 - 1 1/4S in | A - Dimension N/A 4 7/8 in | B - Dimension N/A 1 1/8 in | E - Dimension N/A 3 3/4 in | G - Dimension N/A 0.238 in | H - Dimension N/A 1 5/16 in |
| PP 207 ST | Shaft Size N/A 1 1/4 - 1 7/16 in | A - Dimension N/A 5 3/4 in | B - Dimension N/A 1 1/4 in | E - Dimension N/A 4 1/4 in | G - Dimension N/A 0.238 in | H - Dimension N/A 1 9/16 in |