COMPANY HEADER
Terms
Request Information
Zinc plated.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
Unit of Measure

Shaft Size

N/A 1/2 - 5/8 in

A - Dimension

N/A 3 5/8 in

B - Dimension

N/A 1 in

E - Dimension

N/A 2 11/16 in

G - Dimension

N/A 0.133 in

H - Dimension

N/A 7/8 in

S1 - Dimension

N/A 11/32 in

S2 - Dimension

N/A 1/2 in

W - Dimension

N/A 1.75 in

D - Dimension

N/A 40 mm