COMPANY HEADER
Terms
Request Information
Zinc plated.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
Unit of Measure

Shaft Size

N/A 3/4 in

A - Dimension

N/A 4 1/8 in

B - Dimension

N/A 1 in

E - Dimension

N/A 3 in

G - Dimension

N/A 0.178 in

H - Dimension

N/A 1 in

S1 - Dimension

N/A 13/32 in

S2 - Dimension

N/A 1/2 in

W - Dimension

N/A 2 1/16 in

D - Dimension

N/A 47 mm