Shaft Size |
N/A 1 1/4 - 1 7/16 in |
A - Dimension |
N/A 5 3/4 in |
B - Dimension |
N/A 1 1/4 in |
E - Dimension |
N/A 4 1/4 in |
G - Dimension |
N/A 0.238 in |
H - Dimension |
N/A 1 9/16 in |
S1 - Dimension |
N/A 17/32 in |
S2 - Dimension |
N/A 3/4 in |
W - Dimension |
N/A 3 1/8 in |
D - Dimension |
N/A 72 mm |