Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Bore Size |
---|---|---|---|---|---|
22205K | N/A 35 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 35 lb | Static Load Rating N/A 35 lb | Bore Size N/A 25 mm |
22206K | N/A 52 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 48 lb | Static Load Rating N/A 52 lb | Bore Size N/A 30 mm |
22207K | N/A 73 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 67 lb | Static Load Rating N/A 73 lb | Bore Size N/A 35 mm |
22208K | N/A 81 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 73 lb | Static Load Rating N/A 81 lb | Bore Size N/A 40 mm |
22209K | N/A 88 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 77 lb | Static Load Rating N/A 88 lb | Bore Size N/A 45 mm |
22210K | N/A 100 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 84 lb | Static Load Rating N/A 100 lb | Bore Size N/A 50 mm |
22211K | N/A 137 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 115 lb | Static Load Rating N/A 137 lb | Bore Size N/A 55 mm |
22212K | N/A 146 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 122 lb | Static Load Rating N/A 146 lb | Bore Size N/A 60 mm |
22213K | N/A 183 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 148 lb | Static Load Rating N/A 183 lb | Bore Size N/A 65 mm |
22214K | N/A 185 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 148 lb | Static Load Rating N/A 185 lb | Bore Size N/A 70 mm |
22215K | N/A 205 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 156 lb | Static Load Rating N/A 205 lb | Bore Size N/A 75 mm |
22216K | N/A 225 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 175 lb | Static Load Rating N/A 225 lb | Bore Size N/A 80 mm |
22217K | N/A 270 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 210 lb | Static Load Rating N/A 270 lb | Bore Size N/A 85 mm |
22218K | N/A 340 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 250 lb | Static Load Rating N/A 340 lb | Bore Size N/A 90 mm |
22219K | N/A 370 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 280 lb | Static Load Rating N/A 370 lb | Bore Size N/A 95 mm |
22220K | N/A 410 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 310 lb | Static Load Rating N/A 410 lb | Bore Size N/A 100 mm |
22222K | N/A 550 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 405 lb | Static Load Rating N/A 550 lb | Bore Size N/A 110 mm |
22224K | N/A 665 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 465 lb | Static Load Rating N/A 665 lb | Bore Size N/A 120 mm |
22226K | N/A 800 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 545 lb | Static Load Rating N/A 800 lb | Bore Size N/A 130 mm |
22228K | N/A 900 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 605 lb | Static Load Rating N/A 900 lb | Bore Size N/A 140 mm |
22230K | N/A 1075 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 730 lb | Static Load Rating N/A 1075 lb | Bore Size N/A 150 mm |
22232K | N/A 1285 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 860 lb | Static Load Rating N/A 1285 lb | Bore Size N/A 160 mm |
22234K | N/A 1450 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 975 lb | Static Load Rating N/A 1450 lb | Bore Size N/A 170 mm |
22236K | N/A 1550 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 1000 lb | Static Load Rating N/A 1550 lb | Bore Size N/A 180 mm |
22238K | N/A 1700 lb Static Load Rating Spherical Roller Bearing | Type N/A Spherical Roller Bearing | Dynamic Load Rating N/A 1100 lb | Static Load Rating N/A 1700 lb | Bore Size N/A 190 mm |