COMPANY HEADER
Terms
Request Information
Tapered Bores, 222K Series
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Spherical Roller Bearing

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Dynamic Load Rating

210 lb

Static Load Rating

270 lb

Short Description

Self-Aligning Ball Bearings - Tapered Bore

Weight

5.51 lb

Dimension

Bore Size

85 mm

Dimension B

36 mm

Dimension D

150 mm

Dimension r

2 mm