COMPANY HEADER
Terms
Request Information
Tapered Bores, 222K Series
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

N/A Spherical Roller Bearing

Associated Industries

N/A Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

N/A PTI

Dynamic Load Rating

N/A 156 lb

Static Load Rating

N/A 205 lb

Short Description

N/A Self-Aligning Ball Bearings - Tapered Bore

Weight

N/A 3.5264 lb

Dimension

Bore Size

N/A 75 mm

Dimension B

N/A 31 mm

Dimension D

N/A 130 mm

Dimension r

N/A 1.5 mm