COMPANY HEADER
Terms
Request Information
Tapered Bores, 222K Series
Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

Spherical Roller Bearing

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

PTI

Dynamic Load Rating

48 lb

Static Load Rating

52 lb

Short Description

Self-Aligning Ball Bearings - Tapered Bore

Weight

0.4408 lb

Dimension

Bore Size

30 mm

Dimension B

20 mm

Dimension D

62 mm

Dimension r

1 mm