This category has 1,039 items. Only the first 1000 records are returned.
Item # |
Item Name |
Locking Device |
Performance |
Housing Material |
Bore Size |
|---|---|---|---|---|---|
| GSHP206-19 | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.1875 in |
| GSHP207-35MM | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 35 mm |
| GSHP207-20 | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.25 in |
| GSHP207-22 | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.375 in |
| GSHP208-40MM | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 40 mm |
| GSHP208-24 | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.5 in |
| GSHP209-45MM | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 45 mm |
| GSHP209-28 | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.75 in |
| GSHP210-50MM | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 50 mm |
| GSHP210-31 | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.9375 in |
| GSHP210-32 | N/A Pillow Block GSHP 200 SILVER SERIES | Locking Device N/A Tapered Adapter | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 2 in |
| CLRAK 204-20MM | N/A Pillow Block CLRAK 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 20 mm |
| CLRAK 204-12 | N/A Pillow Block CLRAK 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 0.75 in |
| CLRAK 205-25MM | N/A Pillow Block CLRAK 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 25 mm |
| CLRAK 205-14 | N/A Pillow Block CLRAK 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 0.875 in |
| CLRAK 205-15 | N/A Pillow Block CLRAK 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 0.9375 in |
| CLRAK 205-16 | N/A Pillow Block CLRAK 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1 in |
| CLRAK 206-30MM | N/A Pillow Block CLRAK 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 30 mm |
| CLRAK 206-18 | N/A Pillow Block CLRAK 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.125 in |
| CLRAK 206-19 | N/A Pillow Block CLRAK 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.1875 in |
| CLRAK 206-20 | N/A Pillow Block CLRAK 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.25 in |
| CLRAK 207-35MM | N/A Pillow Block CLRAK 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 35 mm |
| CLRAK 207-20 | N/A Pillow Block CLRAK 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.25 in |
| CLRAK 207-22 | N/A Pillow Block CLRAK 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.375 in |
| CLRAK 207-23 | N/A Pillow Block CLRAK 200 SILVER SERIES | Locking Device N/A Concentric Clamp Collar | Performance N/A Normal Duty | Housing Material N/A Cast Iron | Bore Size N/A 1.4375 in |