COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

Pillow Blocks

Series

GSHP 200 PTI Series

Bearing Type

Mounted Ball Bearings

Locking Device

Tapered Adapter

Performance

Normal Duty

Housing Construction

Cast Iron

Housing Material

Cast Iron

Expansion Type

Non-Expansion

Lubrication Type

RELUBRICATABLE

Housing Number

P206

Dimension

Total Length

6 1/2 in165 mm

Total Width

1.89 in48 mm

Total Height

3.27 in83 mm

Bore Size

1.1875 in

Inside Ring Width

1.84 in46.7 mm

Bolt Hole Spacing

4.76 in121 mm

Base Width

1.89 in48 mm

Base Length

6 1/2 in165 mm

Shaft Height

1.687 in42.9 mm

Base Thickness

0.67 in17 mm