Type |
N/A Pillow Blocks |
Series |
N/A CLRAK 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Concentric Clamp Collar |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A RAK206 |
Total Length |
N/A 6.3 in160 mm |
Total Width |
N/A 1.89 in48 mm |
Total Height |
N/A 3.19 in81 mm |
Bore Size |
N/A 1.25 in |
Inside Ring Width |
N/A 1.88 in47.8 mm |
Bolt Hole Spacing |
N/A 4.76 in121 mm |
Base Width |
N/A 1.89 in48 mm |
Base Length |
N/A 6.30 in160 mm |
Shaft Height |
N/A 1.562 in39.69 mm |
Base Thickness |
N/A 0.67 in17 mm |