COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A CLRAK 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Concentric Clamp Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAK204

Dimension

Total Length

N/A 5 1/4 in133 mm

Total Width

N/A 1.61 in41 mm

Total Height

N/A 2 1/2 in63.5 mm

Bore Size

N/A 20 mm

Inside Ring Width

N/A 1.59 in40.3 mm

Bolt Hole Spacing

N/A 3.86 in98 mm

Base Width

N/A 1.61 in41 mm

Base Length

N/A 5.25 in133 mm

Shaft Height

N/A 1 1/4 in31.75 mm

Base Thickness

N/A 0.56 in14.3 mm