COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Set Screw Lock
High Center Height
Metric and Inch Bores
Solid Base Optional
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A UCP 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A P203

Weight

N/A 0.6 kg1.322772 lb

Dimension

Total Length

N/A 5 in127 mm

Total Width

N/A 1.42 in36 mm

Total Height

N/A 2.36 in60 mm

Bore Size

N/A 0.6875 in

Inside Ring Width

N/A 1.44 in36.3 mm

Bolt Hole Spacing

N/A 3.78 in96 mm

Base Width

N/A 1.42 in36 mm

Base Length

N/A 5 in127 mm

Shaft Height

N/A 1.187 in30.2 mm

Base Thickness

N/A 0.51 in13 mm