Type |
N/A Pillow Blocks |
Series |
N/A UCP 200 PTI Series |
Bearing Type |
N/A Mounted Ball Bearings |
Locking Device |
N/A Set Screw |
Performance |
N/A Normal Duty |
Housing Construction |
N/A Cast Iron |
Housing Material |
N/A Cast Iron |
Expansion Type |
N/A Non-Expansion |
Lubrication Type |
N/A RELUBRICATABLE |
Housing Number |
N/A P203 |
Weight |
N/A 0.6 kg1.322772 lb |
Total Length |
N/A 5 in127 mm |
Total Width |
N/A 1.42 in36 mm |
Total Height |
N/A 2.36 in60 mm |
Bore Size |
N/A 0.5 in |
Inside Ring Width |
N/A 1.44 in36.3 mm |
Bolt Hole Spacing |
N/A 3.78 in96 mm |
Base Width |
N/A 1.42 in36 mm |
Base Length |
N/A 5 in127 mm |
Shaft Height |
N/A 1.187 in30.2 mm |
Base Thickness |
N/A 0.51 in13 mm |