COMPANY HEADER
Terms
Request Information
Normal Duty Bearing
Cast Iron Housing
Set Screw Lock
High Center Height
Metric and Inch Bores
Solid Base Optional
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A UCP 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A P205

Weight

N/A 0.8 kg1.763696 lb

Dimension

Total Length

N/A 5.51 in140 mm

Total Width

N/A 1 1/2 in38 mm

Total Height

N/A 2.8 in71 mm

Bore Size

N/A 1 in

Inside Ring Width

N/A 1.53 in38.8 mm

Bolt Hole Spacing

N/A 4.13 in105 mm

Base Width

N/A 1 1/2 in38 mm

Base Length

N/A 5.51 in140 mm

Shaft Height

N/A 1.437 in36.5 mm

Base Thickness

N/A 0.59 in15 mm