COMPANY HEADER
Terms
476 - 500 of 557 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Locking Device

Static Load Rating

Speed [Max]

Length between Center Outer Race to Front of Bearing

N/A 7400 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 4490 lb N/A 4000 rpm N/A
N/A 32700 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 20400 lb N/A 3700 rpm N/A
N/A 7420 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 4630 lb N/A 3700 rpm N/A
N/A 7420 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 4630 lb N/A 3700 rpm N/A
N/A 7420 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 4630 lb N/A 3700 rpm N/A
N/A 35000 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 23100 lb N/A 3400 rpm N/A
N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 5240 lb N/A 3400 rpm N/A
N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 5240 lb N/A 3400 rpm N/A
N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 5240 lb N/A 3400 rpm N/A
N/A 43300 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 29200 lb N/A 3100 rpm N/A
N/A 9800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 6630 lb N/A 3100 rpm N/A
N/A 9800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 6630 lb N/A 3100 rpm N/A
N/A 9800 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 6630 lb N/A 3100 rpm N/A
N/A 47700 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 32900 lb N/A 2800 rpm N/A
N/A 10820 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 7470 lb N/A 2800 rpm N/A
N/A 10820 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 7470 lb N/A 2800 rpm N/A
N/A 10820 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Concentric Clamp Collar N/A 7470 lb N/A 2800 rpm N/A
N/A 4550 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1940 lb N/A 32000 rpm N/A 3.5 mm
N/A 5030 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2370 lb N/A 26000 rpm N/A 3.5 mm
N/A 5520 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 1975 lb N/A 24000 rpm N/A 3.5 mm
N/A 5910 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 2280 lb N/A 23000 rpm N/A 3.5 mm
N/A 6500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 5000 lb N/A 21000 rpm N/A 5 mm
N/A 6500 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 5000 lb N/A 21000 rpm N/A 5 mm
N/A 9970 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 5760 lb N/A 19000 rpm N/A 5 mm
N/A 9970 lb Dynamic Load Rating Mounting Ball Bearing Insert N/A Eccentric Collar N/A 5760 lb N/A 19000 rpm N/A 5 mm
476 - 500 of 557 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »