Type |
N/A Mounting Ball Bearing Insert |
Style |
N/A Insert Bearing |
Material |
N/A Bearing Steel 100CR6 |
Locking Device |
N/A Concentric Clamp Collar |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 7420 lb |
Static Load Rating |
N/A 4630 lb |
Speed [Max] |
N/A 3700 rpm |
Short Description |
N/A CL 200 PTI Series |
Weight |
N/A 0.83 lb |
Locking Collar Bolt Size |
N/A 10-24 x 3/4 in |
Length between Center Outer Race to Front of Collar |
N/A 1.25 in |
Length between Center Outer Race to Back of Bearing |
N/A 0.75 mm0.75 in |
Bore Size |
N/A 1.75 in |
Concentric Collar Outer Diameter |
N/A 3.06 in |
Outer Diameter of Outer Race |
N/A 3.347 in |
Collar Width |
N/A 0.437 in |
Length Through Bore |
N/A 2 mm2 in |
Width of Outer Race |
N/A 0.87 in |