Type |
N/A Mounting Ball Bearing Insert |
Style |
N/A Insert Bearing |
Material |
N/A Bearing Steel 100CR6 |
Locking Device |
N/A Concentric Clamp Collar |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 7900 lb |
Static Load Rating |
N/A 5240 lb |
Speed [Max] |
N/A 3400 rpm |
Short Description |
N/A CL 200 PTI Series |
Weight |
N/A 1.09 lb |
Locking Collar Bolt Size |
N/A 1/4-20 x 1 in |
Length between Center Outer Race to Front of Collar |
N/A 1.34 in |
Length between Center Outer Race to Back of Bearing |
N/A 0.75 mm0.75 in |
Bore Size |
N/A 1.9375 in |
Concentric Collar Outer Diameter |
N/A 3.37 in |
Outer Diameter of Outer Race |
N/A 3.543 in |
Collar Width |
N/A 0.563 in |
Length Through Bore |
N/A 2.09 mm2.09 in |
Width of Outer Race |
N/A 0.94 in |