Type |
N/A Mounting Ball Bearing Insert |
Style |
N/A Insert Bearing |
Material |
N/A Bearing Steel 100CR6 |
Locking Device |
N/A Concentric Clamp Collar |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 47700 lb |
Static Load Rating |
N/A 32900 lb |
Speed [Max] |
N/A 2800 rpm |
Short Description |
N/A CL 200 PTI Series |
Weight |
N/A 1.95 lb |
Length between Center Outer Race to Front of Collar |
N/A 41.3 mm |
Length between Center Outer Race to Back of Bearing |
N/A 25.4 mm |
Bore Size |
N/A 60 mm |
Concentric Collar Outer Diameter |
N/A 105 mm |
Outer Diameter of Outer Race |
N/A 110 mm |
Collar Width |
N/A 17.5 mm |
Length Through Bore |
N/A 66.7 mm |
Width of Outer Race |
N/A 27 mm |