Type |
N/A Mounting Ball Bearing Insert |
Style |
N/A Insert Bearing |
Material |
N/A Bearing Steel 100CR6 |
Locking Device |
N/A Eccentric Collar |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 5520 lb |
Static Load Rating |
N/A 1975 lb |
Speed [Max] |
N/A 24000 rpm |
Short Description |
N/A U000 PTI Series |
Weight |
N/A 0.05 lb |
Locking Collar Set Screw Size |
N/A M4 x 0.7 mm |
Length between Center Outer Race to Front of Bearing |
N/A 3.5 mm |
Length between Center Outer Race to Back of Bearing |
N/A 4.5 mm |
Bore Size |
N/A 15 mm |
Inside Ring Width |
N/A 12 mm |
Outer Race Width |
N/A 9 mm |
Outer Diameter of Outer Race |
N/A 32 mm |
Collar Width |
N/A 8.5 mm |
Length Through Bore |
N/A 18.5 mm |
Eccentric Collar Outer Diameter |
N/A 22 mm |